Actuators and Motors
Harmonic Drive® actuators are the easiest solution for your high precision motion control applications. Performance matched precision gearing, motors, and encoders are designed to provide a cost effective solution.
Gear Units
Gear units are housed zero backlash Harmonic Drive® component gears combined with a precision cross roller output bearing & flange. Gear Units are very compact, robust and easy to use gearhead/gearbox solution.
Component Sets
Harmonic Drive® precision component sets are the core motion control mechanisms. These zero backlash products offer the widest design flexibility.
Rotary Actuators
Harmonic Drive® rotary actuators are the easiest solution for your high precision motion control applications. Performance matched precision gearing, motors, and encoders are designed to provide a power dense, cost effective solution.
Integrated Actuators
Mini actuator with an integrated servo drive utilizing CANopen® communication. Features a single cable connection with only 4 conductors needed: CANH, CANL, +24VDC, 0VDC.