Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


Rotary Actuators

Harmonic Drive® rotary actuators deliver both high force and outstanding positional accuracy. Harmonic Drive manufactures our own cross roller bearings, harmonic and planetary gearing, state of the art brushless servo motors and encoders. By having complete control over the design of these critical elements, we have designed the performance matched components needed to develop extremely compact actuators with the highest power density while incorporating unique features such as a hollow shaft. Performance matched precision gearing, motors, and encoders are designed to provide a power dense, cost effective solution.

The availability of these complete servo actuators eliminate the need for machine designers to individually select a motor and gearhead as well as the effort needed to characterize its expected performance. Our highly reliable and performance tested servo actuators and Servo Drives are the fastest means to get your machine design up and running.

We offer both conventional shaft and hollow shaft rotary actuators in many sizes with gear ratios ranging from 11:1 to 161:1.

Integrated Actuators

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday