Gear Units
Gear units are housed zero backlash Harmonic Drive® component gears combined with a precision cross roller output bearing & flange. Gear Units are very compact, robust and easy to use gearhead/gearbox solution. Our Simplicity Gear Units are Non-housed component gearing combined with a precision cross roller output bearing. Simplicity Gear Units do not include the housing and output flange, which allows for even tighter integration into the customer’s housing or machine structure. Click here to find products
FEATURES:
- Zero Backlash
- Accuracy <1 arc-min
- High torsional stiffness
- High efficiency
- Smooth operation
- Robust cross roller output bearing
Miniature Gear Units Back to top
CSF mini gearheads provide high positioning accuracy in a super-compact package. Compact 4-point contact ball bearing is mounted in the main shaft. Available in five sizes and four ratios, the CSF mini gearheads feature shaft or flange outputs.
CSF-2XH
Designed to be coupled directly to a servomotor, the motor shaft is attached directly to the gearhead input element. Available with flange output or shaft output.
CSF-1U-CC
Featuring a shaft output, this gearhead is designed to be coupled directly to a high performance small servomotor.
CSF-1U-CC-F
Featuring a flange output, this gearhead is designed to be coupled directly to a high performance small servomotor.
Gear Units Back to top
Available in standard and lightweight versions, our gear units have zero-backlash, 1 arc-min accuracy, and ±5 arc-sec repeatability A wide variety of sizes and reduction ratios are available with peak torques ranging from 450 in-lbs. to 60,500 in-lbs.
CSG-2UH
The CSG-2UH series is a high torque, compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
CSG-2UH-LW
A lightweight version of our CSG-2UH high torque, compact precision gearhead. Zero backlash and exceptional accuracy and repeatability.
CSF-2UH
The CSF-2UH series is a compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
CSF-2UH-LW
A lightweight version of our CSF-2UH compact precision gearhead. Zero backlash and exceptional accuracy and repeatability.
CSD-2UH
Ultra-flat, lightweight gearhead with zero backlash and exceptional accuracy and repeatability.
CSG-2UK
CSG-2UK is a high torque fully sealed, high accuracy gear reducer ideally suited for machine tool applications
SHG-2UJ
High torque, SHG-2UJ gear unit features an input shaft. Ratios 30:1 ~ 160:1 with highly rigid cross roller bearing.
CSF-2UH-ULW
New gear units from Harmonic Drive achieve unprecedented low weight in an ultra-flat housing.
Hollow Shaft Gear Units Back to top
Available in a wide range of sizes, these zero backlash, 1 arc-min accuracy hollow shaft gearheads enable design engineers to pass shafts, wires, tubing, or other components directly through the center of the gear.
SHG-2UH
The SHG-2UH series with a hollow shaft is a high torque, compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
SHG-2UH-LW
A lightweight version of our hollow shaft, high torque, compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
SHF-2UH
The SHF-2UH series with a hollow shaft is a compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
SHF-2UH-LW
A lightweight version of our SHF-2UH hollow shaft, compact precision gearhead with zero backlash and exceptional accuracy and repeatability.
SHD-2UH-LW
Axially compact, these gear units feature a large hollow input shaft and a robust cross roller bearing so loads can be mounted directly to the unit without the need for additional support bearings.
FBS
This new Harmonic Drive® gear features a large, hollow shaft with a compact outer diameter. An extra large hollow shaft is ideal for robots and machines requiring complex cabling.
Simplicity Gear Units Back to top
Our Simplicity Gear Units are Non-housed component gears combined with a precision cross roller output bearing. Simplicity Gear Units do not include the housing and output flange, which allows for even tighter integration into the customer’s housing or machine structure.
SHF-2SH
Simplicity gear unit with a hollow input shaft, high capacity cross roller bearing, and output flange.
SHF-2SO
Simplicity gear unit without housing features a high capacity cross roller bearing, and output flange.
SHD-2SH
Axially compact, these zero backlash simplicity gear units feature a large hollow input shaft and a robust cross roller bearing.