Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


HPF Hollow Shaft Gear Unit

The HPF Harmonic Planetary® gear unit delivers High-Torque and High-Accuracy with a Hollow Shaft design. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. An extra-large Cross Roller bearing serves as the output flange and can directly support large loads with exceptionally high moment stiffness. The large coaxial hollow shaft allows cables, shafts, ball screws or lasers to pass directly through the axis of rotation.

Key Features:

  • Hollow Shaft: 25mm to 32mm
  • Available in 2 Frame Sizes
  • Peak Torque: 100Nm to 200Nm
  • Ratio: 11:1
  • Backlash <3 arc-min
  • Extra-large Cross Roller output bearing

Learn More...

Don't see what you need or not sure where to start?

Our team can help you find the right gear for your application!



HPF 25

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday