Actuators and Motors
Hollow Shaft Actuators Back to top
These brushless actuators feature a large hole through that allows wires, tubing, laser beams or other components to pass directly through the axis of rotation.
Solid Shaft Actuators Back to top
We offer a full line of DC, AC and brushless solid shaft actuators.
Laser Scanning Actuator Back to top
Direct Drive and Hollow Shaft Motors Back to top
HMA Motors
HMA Hollow shaft motors are available in 5 frame sizes. Hollow shaft design allows cables, shafts or lasers to pass through the axis of rotation.