RSF-Mini
These brushless servo actuators utilize zero backlash Harmonic Drive® precision gears with an AC servomotor. The RSF Mini Series is designed to operate with a wide range of third party drivers as well as Harmonic Drive LLC’s DCJ or DDP Series, and HA680 drives. The RSF Mini actuators are ideal for small robot joints as well as semiconductor and LCD manufacturing equipment.
Key Features:
- Zero backlash
- Exceptional positional accuracy
- Compact design
- High rotational accuracy
- High resolution
- Easy-to-operate dedicated driver
3D CAD Files
|
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
| RSF | - | 14 | B | - | 100 | - | F | - | 100 | - | 24 | - | B | C |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
| 1. | Model |
: RSF Mini Series
|
|
| 2. | Size |
: 8, 11, 14
|
|
| 3. | Design Version |
: B
|
|
| 4. | Gear Ratio |
: 30, 50, 100
|
|
| 5. | Encoder Specifications |
: F - Incremental Encoder & Magnetic pole sensor
|
|
| 6. | Encoder Resolution |
: 100 - 1000p/rev
|
|
| 7. | Power Supply Voltage |
: 24 - DC24V
|
|
| 8. | Encoder Output Form |
: B - 30°
|
|
| 9. | Options | : Blank - Without connector : C - With connector |
|
Specifications
|
Model
|
|
RSF-8B
|
RSF-11B
|
RSF-14B
|
||||||
|
Item Gear Ratio
|
|
30
|
50
|
100
|
30
|
50
|
100
|
30
|
50
|
100
|
| Max. Torque (3) |
N.m
|
1.8
|
3.3
|
4.8
|
4.5
|
8.3
|
11
|
9.0
|
18
|
28
|
|
In.lb
|
15.9
|
29.2
|
42.5
|
39.8
|
73.5
|
97.4
|
79.7
|
159
|
248
|
|
| Maximum Speed of Rotation (3) |
rpm
|
200
|
120
|
60
|
200
|
120
|
60
|
200
|
120
|
60
|
|
Max.Continuous Torque(3,4)
|
N.m
|
0.78
|
1.4
|
2.0
|
1.1
|
2.0
|
4.0
|
1.7
|
3.0
|
6.0
|
|
In.lb
|
6.9
|
12.4
|
17.7
|
9.7
|
17.7
|
35.4
|
15.0
|
26.6
|
53.1
|
|
|
Moment of Inertia GD2/4
|
k.gm2 x10-2
|
0.06
|
0.16
|
0.65
|
0.18
|
0.49
|
2.0
|
0.41
|
1.1
|
4.5
|
|
Moment of Inertia J
|
kgfcms2 x10-2
|
0.60
|
1.7
|
6.6
|
1.8
|
5.0
|
20
|
4.1
|
11
|
46
|
|
One-way Positioning Accuracy
|
arc/sec
|
180
|
150
|
150
|
150
|
120
|
120
|
150
|
120
|
120
|
|
Quad Encoder Resolution (6)
|
counts/rev
|
120,000
|
200,000
|
400,000
|
120,000
|
200,000
|
400000
|
120,000
|
200000
|
400000
|
|
No. of Poles
|
|
8
|
8
|
8
|
||||||
|
Mass
|
Kg
|
0.3
|
0.5
|
0.8
|
||||||
|
Compatible Servo Drives
|
DC24V
|
|||||||||
|
|
HA-680-4B-24
|
HA-680-6B-24
|
||||||||
1) The table shows output values of the actuator.
2) All specifications are applicable for actuators mounted on an aluminum heat sink of size: 150 x 150 x 6(mm)
3) Values for saturated actuator temperature. Other values are for actuator temperature of 25°C.
4) The moment of inertia is the total value of the motor shaft and Harmonic Drive® gear converted to the output side.
5) All values are typical.
6) Quad encoder resolution is (motor shaft encoder resolution) x 4 x (gear ratio)
Product Drawing