RSF
The RSF series servo actuator combines a high performance brushless servomotor with a high accuracy Harmonic Drive® gearhead. When combined with a performance matched servo drive, the RSF actuator delivers precise, reliable motion control for machines requiring both high torque and long life. The RSF Series is designed to operate with a wide range of third party drives as well as Harmonic Drive LLC’s RTL Series, and REL Series.
Key Features:
- Zero backlash
- Compact and lightweight
- High Torque
- Accuracy <1 arc-min
3D CAD Files
|
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
| RSF | - | 17 | A | - | 50 | - | E | 200 | - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| 1. | Model |
RSF series (Shaft output)
|
| 2. | Size |
17, 20, 25, 32
|
| 3. | Version Symbol |
A
|
| 4. | Reduction ratio |
50,100
|
| 5. | Encoder type |
E - Incremental encoder
|
| 6. | Encoder resolution |
200 - 2000p/rev
|
| 7. | Special specification |
Blank - Standard product |
Specifications
| Item / Model | RSF-17A | RSF-20A | RSF-25A | RSF-32A | |||||
| Gear Ratio | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | |
| Rated Output | W | 62 | 62 | 120 | 111 | 180 | 190 | 310 | 310 |
| Rated Torque | Nm | 9.8 | 20 | 19 | 35 | 29 | 59 | 49 | 98 |
| In.lb | 87 | 177 | 168 | 310 | 257 | 522 | 434 | 867 | |
| Rated Rotational Speed | rpm | 60 | 30 | 60 | 30 | 60 | 30 | 60 | 30 |
| Max.Momentary Torque | Nm | 34 | 54 | 56 | 82 | 98 | 157 | 220 | 330 |
| In.lb | 301 | 478 | 496 | 726 | 867 | 1389 | 1947 | 2921 | |
| Moment of Inertia | ( GD2/4) kg.m2 | 0.05 | 0.19 | 0.1 | 0.39 | 0.19 | 0.77 | 0.67 | 2.7 |
| (J) kgfcm2 | 0.48 | 1.9 | 1.0 | 4.0 | 2.0 | 7.9 | 6.9 | 27 | |
| One-way Positioning accuracy | arc/sec | 120 | 90 | 90 | 90 | ||||
| Encoder resolution of output shaft with quadrature *1 |
counts/ | 400,000 | 800,000 | 400,000 | 800,000 | 400,000 | 800,000 | 400,000 | 800,000 |
| revolution | |||||||||
| Mass | Kg | 2.1 | 2.9 | 4.7 | 8.7 | ||||
| Servo Drive Combinations | 200VAC | RTL-230-18, REL-230-18 | |||||||
| HA-800-3B-200 | |||||||||
*1: Quadrature Encoder Resolution is calculated by (Motor shaft resolution) x4x (Reduction ratio)
Product Drawing
RSF-17A

Product Drawing
RSF-20A, 25A, 32A

Outline Dimensions
Unit: mm
|
Model |
A |
B |
C |
D±1 |
øE h7 |
F |
G |
Mass |
|
RSF-20A |
242 |
48 |
98 |
96 |
85 |
60 |
93 |
2.9 |
|
RSF-25A |
288.7 |
60 |
104.7 |
124 |
110 |
60 |
116 |
4.7 |
|
RSF-32A |
331 |
80 |
123 |
128 |
130 |
80 |
137 |
8.7 |
|
Please confirm dimensions and specifications with the drawing issued by Harmonic Drive LLC.
|