RSF-Supermini
These extremely small servo actuators utilize zero backlash Harmonic Drive® precision gears, a brushless servo motor and an incremental encoder to deliver precision motion control. The RSF Supermini actuator series is designed to operate with a wide range of third party drivers as well as Harmonic Drive LLC’s DCJ Series, DDP Series, and HA680 drives. The RSF actuator units are small enough to fit inside the finger of a robotic hand. Click here to see more mini products from Harmonic Drive.
Key Features:
- Compact, lightweight
- High output torque
- High positional accuracy
- RSF-5B is available with an optional brake
- Connects directly with Mitsubishi MELSERVO-J4 (SSCNET III/H)

3D CAD Files
|
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
| RSF | - | 5B | - | 50 | - | US | 050 | - | C | - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| 1. | Model |
RSF-Supermini Series
|
| 2. | Size / Version |
3C, 5B
|
| 3. | Gear Ratio |
30, 50, 100
|
| 4. | Encoder Type |
US - Incremental encoder
|
| 5. | Encoder Resolution |
020 - 200 line (size 3C)
|
| 6. | Options |
C - Standard - with connectors BC - With Brake and connectors (available for 5B only) J - Mitsubishi Compatible |
| 7. | Special specification |
Blank - Standard product |
Extension cables are required for connection between the actuator & the driver. |
||
Specifications
*1 – Values represent the inertia at the output shaft of the actuator |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Extension Cables [Required for use with DCJ or DDP]
(XX indicates the cable length 3m, 5m, or 10m)
For Encoder: EWA-E××-JST09-3M14
For Motor: EWA-M××-JST04-TN2
For Brake (RSF 5 only): EWA-B××-JST03-TMC