SHA-SG Rotary Actuator
SHA-SG Series AC Servo Actuators provide high torque and highly accurate rotary operation.
These hollow shaft servo actuators utilize Harmonic Drive® precision strain wave gears combined with a brushless servomotor and magnetic absolute encoder. The SHA Series is an advanced version of the FHA series AC Servo Actuators, featuring a larger hollow shaft with a smaller, outside diameter. The SHA Series is designed to operate with REL Series and HA-800 drivers.
Key Features:
- High torque
- Compact, slim design
- Large center through hole
- Low voltage winding, 20VDC to 90VDC available for sizes 20, 25, 32.
- Connects directly with Mitsubishi Electric’s MELSERVO-J4 SSCNETⅢ/H, see brochure
- Connects directly with Σ-7 servo drives from Yaskawa, see brochure
- Connects directly with MINAS A5II/A5IIN series from Panasonic
- Also available to order as a motor only
- NEW, size 45 added to the lineup
(click to enlarge)
3D CAD Files
|
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
| SHA | 32 | A | 101 | SG | - | B | 12 | A | 200 | - | 10 | S17b | A | - | C | L | - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| 1. | Type |
SHA Series |
| 2. | Size |
20, 25, 32, 40, 45, 58, 65 |
| 3. | Design Version |
A - Standard |
| 4. | Gear Ratio |
11 (size 25 & 32), 51, 81, 101, 121, 161 |
| 5. | Gearhead |
SG - SHG Series |
| 6. | Motor Version |
A - Size 58, 65 D - Size 45 |
| 7. | Motor Size |
08 - SHA 20 16 - SHA 45 |
| 8. | Brake |
A - No Brake |
| 9. | Voltage Rating |
200 - 200V |
| 10. | Encoder Format |
10 - A-Format (2.5Mbps, 1 to 1 connection) |
| 11. | Encoder Resolution |
S17b - 17bit Absolute encoder; (Nikon-A format) |
| 12. | Encoder Offset Angle |
The phase difference of the Motor U phase and the Absolute encoder origin. |
| 13. | Connector Specification |
C - With standard Connectors (This is for extension cable) |
| 14. | Option symbol |
L - Origin & End Limit Sensor (not available on size 20) |
| 15. | Special specification |
Blank - Standard product |
Rating Table
(100V & 200V)
| Size (Voltage) | Ratio | Maximum Torque [Nm] |
Maximum Current [Arms] |
Continuous Torque [Nm] |
Allowable Continuous Current [Arms] |
Maximum Speed [rpm] |
One-way Positioning Accuracy [arc-sec] |
Servo Driver |
Mass (w/brake) [kg] |
|
| 20A (200VAC) | 51 | 73 | 6.0 | 21 | 2.1 | 117.6 | 60 | REL-230-18 | HA-800□-3D/E-200 | 2.0 (2.1) |
| 81 | 96 | 4.9 | 35 | 2.0 | 74.1 | 50 | ||||
| 101 | 107 | 4.5 | 43 | 2.0 | 59.4 | 50 | ||||
| 121 | 113 | 4.0 | 48 | 1.9 | 49.6 | 50 | ||||
| 161 | 120 | 3.4 | 48 | 1.6 | 37.3 | 50 | ||||
| 25A (100VAC) | 51 | 127 | 14.9 | 35 | 4.7 | 94.1 | 50 | REL-230-36 | HA-800□-6D/E-100 | 2.95 (3.1) |
| 81 | 178 | 13.0 | 58 | 4.7 | 59.3 | 40 | ||||
| 101 | 204 | 12.1 | 73 | 4.7 | 47.5 | 40 | ||||
| 121 | 217 | 10.9 | 81 | 4.5 | 39.7 | 40 | ||||
| 161 | 229 | 9.0 | 81 | 3.7 | 29.8 | 40 | REL-230-18 | |||
| 25A (200VAC) |
11 | 26 | 8.9 | 9.0 | 3.0 | 509.1 | 120 | REL-230-18 |
HA-800□-3D/E-200 |
5.0 (5.1) |
| 51 | 127 | 8.6 | 41 | 3.0 | 109.8 | 50 | 2.95 (3.1) | |||
| 81 | 178 | 7.5 | 67 | 3.0 | 69.1 | 40 | ||||
| 101 | 204 | 7.0 | 81 | 2.9 | 55.4 | 40 | ||||
| 121 | 217 | 6.3 | 81 | 2.6 | 46.3 | 40 | ||||
| 161 | 229 | 5.2 | 81 | 2.1 | 34.8 | 40 | ||||
| 32A (200VAC) | 11 | 62 | 19 | 20 | 6.0 | 436.4 | 120 | REL-230-36 |
HA-800□-6D/E-200 |
9.4 (9.7) |
| 51 | 281 | 17.3 | 92 | 6.0 | 94.1 | 50 | 5.9 (6.2) | |||
| 81 | 395 | 15.2 | 153 | 6.0 | 59.3 | 40 | ||||
| 101 | 433 | 13.5 | 178 | 5.7 | 47.5 | 40 | ||||
| 121 | 459 | 12.2 | 178 | 5.0 | 39.7 | 40 | ||||
| 161 | 484 | 9.9 | 178 | 4.1 | 29.8 | 40 | REL-230-18 | |||
| 40A (200VAC) | 51 | 340 | 18 | 94 | 6.0 | 78.4 | 50 | REL-230-40 | HA-800□-6D/E-200 | 9.9 (10.7) |
| 81 | 560 | 18 | 158 | 6.0 | 49.4 | 40 | ||||
| 101 | 656 | 18 | 198 | 6.0 | 39.6 | 40 | ||||
| 121 | 802 | 17.9 | 237 | 6.0 | 33.1 | 40 | REL-230-36 | |||
| 161 | 841 | 14.6 | 317 | 6.0 | 24.8 | 40 | ||||
|
40A (200VAC) Used with HA-800□-24D/E (rated output current: 24A) |
51 | 523 | 26.7 | 160 | 9.0 | 78.4 | 50 | - | HA-800□-24D/E-200 | 9.9 (10.7) |
| 81 | 675 | 21.8 | 263 | 9.0 | 49.4 | 40 | ||||
| 101 | 738 | 19.4 | 330 | 9.0 | 39.6 | 40 | ||||
| 121 | 802 | 17.9 | 382 | 8.8 | 33.1 | 40 | ||||
| 161 | 841 | 14.6 | 382 | 7.2 | 24.8 | 40 | ||||
| 45A (200VAC) | 51 | 650 | 36.5 | 174 | 10 | 74.5 | 40 | - |
HA-800□-24D/E-200 | 12.4 (13.2) |
| 81 | 918 | 29.9 | 290 | 10 | 46.9 | 40 | ||||
| 101 | 982 | 25.9 | 363 | 10 | 37.6 | 40 | REL-230-40 | |||
| 121 | 1070 | 24.5 | 437 | 10 | 31.4 | 40 | REL-230-40 | |||
| 161 | 1147 | 19.3 | 523 | 9.2 | 23.6 | 40 | REL-230-36 | |||
| 58A (200VAC) | 81 | 1924 | 45 | 714 | 17.7 | 37.0 | 40 | REL-230-40 | HA-800□-24D/E-200 | 29.5 (32) |
| 101 | 2067 | 39 | 905 | 17.8 | 29.7 | 40 | ||||
| 121 | 2236 | 36 | 969 | 16.4 | 24.8 | 40 | ||||
| 161 | 2392 | 30 | 969 | 13.4 | 18.6 | 40 | ||||
| 65A (200VAC) | 81 | 2400 | 55 | 921 | 22.0 | 34.6 | 40 | HA-800□-24D/E-200 | 37.5 (40) | |
| 101 | 2990 | 55 | 1149 | 21.9 | 27.7 | 40 | ||||
| 121 | 3263 | 51 | 1236 | 20.1 | 23.1 | 40 | ||||
| 161 | 3419 | 41 | 1236 | 16.3 | 17.4 | 40 | ||||
Low Voltage, 48VDC (20-90VDC)
| Size (Voltage) | Ratio | Maximum Torque [Nm] |
Maximum Current [Arms] |
Continuous Torque [Nm] |
Allowable Continuous Current [Arms] |
Maximum Speed [rpm] |
One-way Positioning Accuracy [arc-sec] |
Servo Drive* | Mass (w/brake) [kg] |
Engineering Spec |
|
|
20A (20-90VDC) |
51 | 68 | 14.9 | 16.0 | 4.7 | 63 | 60 | DDP-090-36 | 2.0 (2.1) | PDF |
|
| 81 | 96 | 13.2 | 26.6 | 4.7 | 40 | 50 | |||||
| 101 | 107 | 12.0 | 33.4 | 4.7 | 32 | 50 | DDP-090-18 | ||||
| 121 | 113 | 10.8 | 40.2 | 4.7 | 27 | 50 | |||||
| 161 | 120 | 9.1 | 48.0 | 4.4 | 20 | 50 | |||||
|
25A (20-90VDC) |
51 | 100 | 25.5 | 28 | 8.5 | 75 | 50 | DDP-090-36 | 3.1 (3.3) | ||
| 81 | 163 | 25.5 | 46 | 8.5 | 47 | 40 | |||||
| 101 | 204 | 25.5 | 57 | 8.5 | 38 | 40 | |||||
| 121 | 217 | 23.2 | 69 | 8.5 | 32 | 40 | |||||
| 161 | 229 | 19.0 | 81 | 7.8 | 24 | 40 | |||||
|
32A (20-90VDC) |
51 | 146 | 25.5 | 37 | 8.5 | 50 | 50 | DDP-090-36 | 5.9 (6.2) | ||
| 81 | 238 | 25.5 | 61 | 8.5 | 31 | 40 | |||||
| 101 | 298 | 25.5 | 77 | 8.5 | 25 | 40 | |||||
| 121 | 357 | 25.5 | 93 | 8.5 | 21 | 40 | |||||
| 161 | 477 | 25.5 | 126 | 8.5 | 16 | 40 | |||||