Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


LPA Low Profile Rotary Actuator with Integrated Servo Drive

The Integrated Series is a family of compact actuators that deliver high torque with exceptional accuracy and repeatability. These servo actuators feature high precision Harmonic Drive® gearing combined with a brushless servo motor, magnetic dual absolute encoders and an Integrated Servo Drive with CANopen® or EtherCAT® communication options. This revolutionary product eliminates the need for an external drive and greatly simplifies cabling yet delivers high-positional accuracy and
torsional stiffness in a compact housing.

Features:

  • Actuator + Integrated Servo Drive with CANopen® or EtherCAT® Communication Options
  • CANopen Option Features
    • Only a single cable with 4 conductors is needed for power and communication: CANH, CANL, VDC, 0VDC
    • Up to 127 devices can be connected with bus or line topology options
  • EtherCAT Option Features
    • Approximately 100x faster compared to CANopen (100Mps vs 1Mps)
    • Up to 200x more deterministic than CANopen (1 µs vs 100µs-200µs)
    • Up to 65,536 devices can be connected with line, star, tree or ring topology options
  • 48VDC Nominal Supply Voltage
  • Zero Backlash Harmonic Drive® Gearing
  • Panel Mount sealed connectors with radial and axial options
  • Dual Absolute Encoders
  • Control Modes include: Torque, Velocity, and Position Control as well as CSP, CSV, and CST
  • Harmonic Drive HDL Commissioning Software

Options:

  • Flex-rated mating cables with sealed connectors
  • 4 I/O
    • NPN or PNP Opto-Isolated Digital Inputs
    • 2 Programmable Analog/Digital Inputs or Open Drain Outputs

LPA with Integrated Servo Drive Features

Ordering Code

LPA 20 A 101 - IDT 15b14b - PM1 S - SP
1 2 3 4 5 6 7 8

1. Model LPA Integrated services
2. Size 20
3. Design Version A
4. Gear Ratio 51,81,101
5. Encoder and Resolution 15b14b - Integrated Drive Motor Input
Encoder (15bit), Gear Output Encoder
(14bit)
6. Options PM1 – Axial Exit
PM4 – Radial Exit
7. Communication
and I/O Connection
Signal
Blank: CANopen® Option
S: CANopen® with IO Option
E: EtherCAT® Option
ES: EtherCAT® with IO Option
8. Special
Specifications
Blank: Standard Product
SP: Special Specification Code


Specifications

Item / Model
LPA 20 IDT Actuator
Gear Ratio
51 81 101
Maximum torque Nm
34 49 57
Maximum Speed rpm
88.2 55.6 44.6
Maximum current

Arms

13.4 13.4 11.5

Continuous torque1

Nm
6.5 16 16.9

Continuous speed1

rpm
58.8 37.0 29.7

Continuous current

Arms 4.5 4.5 4

Torque constant

Nm/A 3.0 4.8 6.0

Input power supply current

Adc 2.7

3.0

2.4

Moment of inertia

kgm2 0.02 0.06 0.09

Allowable moment load

NM 93
Moment stiffness NM/rad

21 x 104

Output bearing
basic dynamic
rated load

kN

7.3

Encoder type

–

Dual Absolute

Motor encoder resolution

–

215 (32768)

Gear encoder resolution

–

214 (16384)

Mass kg 1.4

Operating voltage

V

48 (24-60)

Communication protocol

–

CANopen® (DS301/DS402), EtherCAT®

Environmental4

Ambient operating temp

°C

0-40

Operating humidity

%RH

20-80 (no condensation)

Vibration resistance3

m/s2

25

Shock
resistance3

m/s2

300

Max operating altitude

m 1000

No dust, no metal powder, no corrosive gas, no flammable gas, no oil mist, Indoor use only, no direct sunlight

Motor insulation

Insulation resistance: 100MΩ (by DC500V insulation tester),
Dielectric strength: AC1500v/1 min
Insulation class: F

Mounting direction

Can be installed in any direction

Recommended heatsink size [mm]1

300 X 300 X 15 mm

1. Value after temperature rise and saturation when the recommended aluminum heatsink is installed.
2. Motor operation is not guaranteed in applications where vibrations and impacts are continuously applied for a long period of time.

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday