Hollow-Shaft Gear Unit
This new Harmonic Drive® gear features a large, hollow shaft with a compact outer diameter. An extra large hollow shaft is ideal for robots and machines requiring complex cabling to pass through the axis of rotation. The new gear design features Harmonic Drive's “S” tooth profile for optimal tooth engagement resulting in high torque, high-torsional stiffness, long life and smooth rotation. FBS Series is available in two sizes (25, 32) and three ratios (30:1, 50:1, and 100:1).
Key Features:
- Extra large hollow-shaft diameter is our largest yet for a standard product
- Compact dimensions for use in robotics
- Outer diameter and hollow bore optimized for design flexibility and performance
|
Don't see what you need or not sure where to start? Our team can help you find the right gear for your application! |
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm |
Loading...
| Ordering Code | Ratio | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque |
| Compare Products | Nm | Nm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
| Select All Select None | |||
| FBS-25-30-2UH | 30 | 25 | 50 |
| FBS-25-50-2UH | 50 | 47 | 93 |
| FBS-25-100-2UH | 100 | 70 | 100 |
| FBS-32-30-2UH | 30 | 48 | 96 |
| FBS-32-50-2UH | 50 | 92 | 151 |
| FBS-32-100-2UH | 100 | 106 | 151 |