RSF-Supermini
These extremely small servo actuators utilize zero backlash Harmonic Drive® precision gears, a brushless servo motor and an incremental encoder to deliver precision motion control. The RSF Supermini series is designed to operate with a wide range of third party drivers as well as Harmonic Drive LLC’s DCJ Series, DDP Series, DEP Series, and HA680 drivers. The units are small enough to fit inside the finger of a robotic hand.
Key Features:
- Compact, lightweight
- High output torque
- High positional accuracy
- RSF-5B is available with an optional brake

3D CAD Files
|
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
| RSF | - | 5B | - | 50 | - | US | 050 | - | C | - | SP |
| 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| 1. | Model |
: RSF-Supermini Series
|
| 2. | Size / Version |
: 3C, 5B
|
| 3. | Gear Ratio |
: 30, 50, 100
|
| 4. | Encoder Type |
: US - Incremental encoder
|
| 5. | Encoder Resolution |
: 020 - 200 line (size 3C)
|
| 6. | Options |
: C - Standard - with connectors
|
| 7. | Special specification |
: Blank - Standard product |
Specifications
*1 – Values represent the inertia at the output shaft of the actuator |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||