CSF-GH Gearbox
Zero-backlash CSF-GH Harmonic Drive® gearheads are available with reduction ratios, 50:1 to 160:1. The CSF-GH utilizes our proprietary S tooth profile to provide high torque and high accuracy. The Quick Connect® coupling design allows easy mounting of any servo motor.
- Zero Backlash
- Available in 5 Sizes
- Peak Torque: 18Nm to 2,630Nm

- Ratios: 50:1 to 160:1
- Accuracy: <1 arc-min
- Repeatability: ±4 to ±10 arc-sec
- Cross Roller output bearing
- Available with flange output, output shaft without key or shaft with key and center tapped hole
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm |
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
to
|
to
|
| Select All Select None | |||||
| CSF-14-50-GH | 50 | 9.2 | 18 | 35 | 8,500 |
| CSF-14-80-GH | 80 | 13 | 23 | 47 | 8,500 |
| CSF-14-100-GH | 100 | 13 | 28 | 54 | 8,500 |
| CSF-20-50-GH | 50 | 43 | 56 | 98 | 6,500 |
| CSF-20-80-GH | 80 | 58 | 74 | 127 | 6,500 |
| CSF-20-100-GH | 100 | 68 | 82 | 147 | 6,500 |
| CSF-20-120-GH | 120 | 68 | 87 | 147 | 6,500 |
| CSF-20-160-GH | 160 | 68 | 92 | 147 | 6,500 |
| CSF-32-50-GH | 50 | 130 | 216 | 382 | 4,800 |
| CSF-32-80-GH | 80 | 202 | 304 | 568 | 4,800 |
| CSF-32-100-GH | 100 | 234 | 333 | 647 | 4,800 |
| CSF-32-120-GH | 120 | 234 | 353 | 686 | 4,800 |
| CSF-32-160-GH | 160 | 234 | 372 | 686 | 4,800 |
| CSF-45-50-GH | 50 | 301 | 500 | 950 | 3,800 |
| CSF-45-80-GH | 80 | 532 | 706 | 1,270 | 3,800 |
| CSF-45-100-GH | 100 | 604 | 755 | 1,570 | 3,800 |
| CSF-45-120-GH | 120 | 687 | 823 | 1,760 | 3,800 |
| CSF-45-160-GH | 160 | 687 | 882 | 1,910 | 3,800 |
| CSF-65-80-GH | 80 | 1,274 | 2,110 | 3,720 | 2,800 |
| CSF-65-100-GH | 100 | 1,626 | 2,300 | 4,750 | 2,800 |
| CSF-65-120-GH | 120 | 1,626 | 2,510 | 4,750 | 2,800 |
| CSF-65-160-GH | 160 | 1,626 | 2,630 | 4,750 | 2,800 |