Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


HPF Hollow Shaft Gear Unit

The HPF Harmonic Planetary® gear unit delivers High-Torque and High-Accuracy with a Hollow Shaft design. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. An extra-large Cross Roller bearing serves as the output flange and can directly support large loads with exceptionally high moment stiffness. The large coaxial hollow shaft allows cables, shafts, ball screws or lasers to pass directly through the axis of rotation.

  • Hollow Shaft: 25mm to 32mm
  • Available in 2 Frame Sizes
  • Peak Torque: 100Nm to 200Nm
  • Ratio: 11:1
  • Backlash <3 arc-min
  • Extra-large Cross Roller output bearing

Learn More...

Compare Products Your current units are metric. Change to english.

Ordering Code Ratio Max. Input Speed
Compare Products rpm

Loading...

Ordering Code Ratio Max. Input Speed
Compare Products rpm
Sort Sort
Hide
Sort
Hide
Selections
to
to
Select All   Select None
HPF-25A-11-F0U1 11 5,600
HPF-32A-11-F0U1 11 4,800

Contact

Contact Us

Submit a Question

info@harmonicdrive.net

or
Call: 978-532-1800

Hours 8:00am - 5:00pm EST
Monday through Friday