HPG Planetary Gearbox
Standard Series Planetary Gear
The HPG-A Harmonic Planetary® gearhead delivers High-Torque and High-Accuracy in a compact package. HPG-R version is now available with helical gearing. The gearbox incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. A large Cross Roller bearing serves as the output flange and can directly support large loads with high moment stiffness. HPG planetary gears are available with a flange output, smooth output shaft or a shaft with a key and tapped center hole.
Drive Trains for AMR / AGV Propulsion
The HPG Harmonic Planetary® gear features a high capacity cross roller bearing to support heavy payloads. The Harmonic Planetary gearbox design allows for backdrivability while ensuring high efficiency performance, maximizing elapsed operational time before recharging is necessary. Available in multiple frame sizes, with the option for motor integration.
- Available in 6 Frame Sizes
- HPG-R with helical gearing available
- Peak Torque: 5Nm to 3,200Nm
- Ratios: 3:1 to 50:1
- High Efficiency
- Backlash <3 arc-min (<1arc-min available as an option)
- Repeatability ±20 arc-sec
- High load capacity Cross Roller output bearing
- Quick Connect® coupling for easy mounting of any motor
- Available with flange output, output shaft without key or shaft with key and center tapped hole
Learn More...
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm |
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed |
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
Sort
Hide |
| Selections |
to
|
to
|
to
|
to
|
to
|
| Select All Select None | |||||
| HPG-11B-5 | 05 | 5 | 10 | 20 | 10,000 |
| HPG-11B-9 | 09 | 5 | 5 | 20 | 10,000 |
| HPG-11B-21 | 21 | 8 | 10 | 20 | 10,000 |
| HPG-11B-37 | 37 | 9 | 10 | 20 | 10,000 |
| HPG-11B-45 | 45 | 10 | 10 | 20 | 10,000 |
| HPG-14A-3 | 03 | 7 | 15 | 37 | 5,000 |
| HPG-14A-5 | 05 | 11 | 30 | 56 | 6,000 |
| HPG-14A-11 | 11 | 15 | 30 | 63 | 6,000 |
| HPG-14A-15 | 15 | 16 | 30 | 63 | 6,000 |
| HPG-14A-21 | 21 | 17 | 30 | 63 | 6,000 |
| HPG-14A-33 | 33 | 20 | 30 | 63 | 6,000 |
| HPG-14A-45 | 45 | 22 | 30 | 63 | 6,000 |
| HPG-20A-3 | 03 | 17 | 64 | 124 | 4,000 |
| HPG-20A-5 | 05 | 38 | 100 | 217 | 6,000 |
| HPG-20A-11 | 11 | 46 | 117 | 217 | 6,000 |
| HPG-20A-15 | 15 | 58 | 107 | 217 | 6,000 |
| HPG-20A-21 | 21 | 58 | 107 | 217 | 6,000 |
| HPG-20A-33 | 33 | 70 | 117 | 217 | 6,000 |
| HPG-20A-45 | 45 | 73 | 106 | 217 | 6,000 |
| HPG-32A-3 | 03 | 60 | 225 | 507 | 3,600 |
| HPG-32A-5 | 05 | 120 | 300 | 650 | 6,000 |
| HPG-32A-11 | 11 | 160 | 330 | 650 | 6,000 |
| HPG-32A-15 | 15 | 170 | 300 | 350 | 6,000 |
| HPG-32A-21 | 21 | 190 | 300 | 650 | 6,000 |
| HPG-32A-33 | 33 | 200 | 330 | 650 | 6,000 |
| HPG-32A-45 | 45 | 240 | 300 | 650 | 6,000 |
| HPG-50A-3 | 03 | 160 | 850 | 1,200 | 3,000 |
| HPG-50A-5 | 05 | 290 | 1,110 | 1,850 | 4,500 |
| HPG-50A-11 | 11 | 340 | 1,200 | 2,180 | 4,500 |
| HPG-50A-15 | 15 | 400 | 1,250 | 2,180 | 4,500 |
| HPG-50A-21 | 21 | 450 | 1,140 | 2,180 | 4,500 |
| HPG-50A-33 | 33 | 470 | 1,140 | 2,180 | 4,500 |
| HPG-50A-45 | 45 | 560 | 1,130 | 2,180 | 4,500 |
| HPG-65A-4 | 04 | 870 | 2,890 | 4,500 | 2,500 |
| HPG-65A-5 | 05 | 900 | 3,100 | 4,500 | 3,000 |
| HPG-65A-12 | 12 | 1,020 | 3,100 | 4,500 | 3,000 |
| HPG-65A-15 | 15 | 1,260 | 3,200 | 4,500 | 3,000 |
| HPG-65A-20 | 20 | 1,370 | 3,100 | 4,500 | 3,000 |
| HPG-65A-25 | 25 | 1,470 | 3,200 | 4,500 | 3,000 |
| HPG-65A-40 | 40 | 1,320 | 1,900 | 4,500 | 3,000 |
| HPG-65A-50 | 50 | 1,650 | 2,200 | 4,500 | 3,000 |